(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Loop Tool Attachment SSC-4

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of SSC-4

  • Product Model
    Tool Connecting Cord
  • Working Load(kg)
    2 kg
  • JAN Code
    4977292853415
  • Package width(mm)
    25
  • Package height(mm)
    255
  • Package depth(mm)
    4
  • Package weight(g)
    8
Part Number
SSC-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 132.56

SKJ HAND TOOL 1 Piece(s) 7 Day(s)

Basic Specifications

  • Product Model
    Tool Connecting Cord
  • Working Load(kg)
    2 kg
  • JAN Code
    4977292853415
  • Package width(mm)
    25
  • Package height(mm)
    255
  • Package depth(mm)
    4
  • Package weight(g)
    8

Product Description

Handy tool rope for when the tool cannot be connected directly to the safety lanyard.
[Features]
· For 2 kg.
· Useful when the hole the cord has to pass through is small.
[Applications]
· Prevents falling or loss of tools.

Specifications of SSC-4

  • Product Model
    Tool Connecting Cord
  • Working Load(kg)
    2 kg
  • JAN Code
    4977292853415
  • Package width(mm)
    25
  • Package height(mm)
    255
  • Package depth(mm)
    4
  • Package weight(g)
    8
Part Number
SSC-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 132.56

SKJ HAND TOOL 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Wire Loop Tool Attachment Specifications

  • Working Load: 2 kg
Wire Loop Tool Attachment External Appearance

Wire Loop Tool Attachment External Appearance

Wire Loop Tool Attachment Package

Wire Loop Tool Attachment Package