(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carabiner-Type Safety Lanyard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • To ensure safety, do not use with tools above the specified weight or other products. Do not allow cord to come into contact with edged tools or high heat as this may cause damage to the cord. Do not use in such a way that load is suddenly applied. Check cord regularly for damage. When the carabiner will not pass through the mounting hole directly, use a connecting ring.
  • From :
    ฿ 333.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSC-05BK
SSC-05BU
SSC-05SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed type JAN Code Package weight
(g)

฿ 333.38

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Black - 4977292140522 20

฿ 336.42

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue - 4977292140539 40

฿ 336.42

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Other Silver 4977292140546 40

Basic Specifications

  • Product Model
    Tool Connecting Cord
  • Maximum extension(mm)
    1,200 mm
  • Wire Diameter(mm)
    2
  • Working Load(kg)
    0.5 kg or Less
  • Natural length
    240
  • Package width(mm)
    45
  • Package height(mm)
    270
  • Package depth(mm)
    20

Product Description

Tool rope with carabiner for attaching tools easily.
[Features]
· Urethane cord absorbs shock and extends smoothly for excellent workability.
· Small swivel snap hook that does not get in the way even when performing work when crouched down.
· The larger connecting fitting attaches to a metal fitting on a safety belt, etc. and the smaller connecting fitting attaches to the tool.
· The loop is passed through the tool mounting hole and the cord itself is passed through the loop and pulled to attach.
· Moves freely with the U-shaped carabiner.
[Applications]
· Prevents falling or loss of tools.

Part Number
SSC-05BK
SSC-05BU
SSC-05SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed type JAN Code Package weight
(g)

฿ 333.38

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Black - 4977292140522 20

฿ 336.42

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue - 4977292140539 40

฿ 336.42

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Other Silver 4977292140546 40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Carabiner-Type Safety Lanyard Specification

  • Natural Length: 240 mm
  • Maximum Extended Length: 1,200 mm
  • Working Load: less than 0.5 kg
  • Color: Black
  • Cord diameter: 2.0 mm
Carabiner-Type Safety Lanyard External Appearance

Carabiner-Type Safety Lanyard External Appearance

Carabiner-Type Safety Lanyard Package

Carabiner-Type Safety Lanyard Package

Product Precautions, etc.

  • *To ensure safety, do not use with tools above the specified weight or other products.
  • *Do not allow cord to come into contact with edged tools or high heat as this may cause damage to the cord.
  • *Do not use in such a way that load is suddenly applied.