Precision Metal Snips Curved PCM-4

Brand :
SK 11

Caution

  • The tip is extremely sharp and finished with precision, so be very careful during handling to protect against injuries. Always use safety equipment such as safety glasses to protect your eyes during use. Keep in good condition after use and store in a safe place out of reach of children.

Product Description

Snips that can cut metal without slipping, thanks to the serrated blade.
[Features]
· For use in cutting thin metal plate, thin wire, cloth, paper, etc.
· For cutting metal, etc. with precision without slipping with thin serrated blades on both sides.
[Applications]
· Handy for precision work for substrates, models, handcrafts and hobbies.

Precision Metal Snips Curved Specifications

  • Made of rust-resistant all stainless steel
  • Cutting capacity: up to 0.2 mm metal, up to 0.4 mm aluminum/brass
  • Blade tip shape: double serrated blades / curved type
  • Overall length: 145 mm
  • Overall polished finish
Precision Metal Snips Curved external appearance 1

Precision Metal Snips Curved external appearance 1

Precision Metal Snips Curved package

Precision Metal Snips Curved package

Precision Metal Snips Curved external appearance 2

Precision Metal Snips Curved external appearance 2

Precision Metal Snips Curved external appearance 3

Precision Metal Snips Curved external appearance 3

Precautions, etc. for this product

  • *The tip is extremely sharp and finished with precision, so be very careful during handling to protect against injuries.
  • *use safety equipment such as safety glasses to protect your eyes during use.
  • *in good condition after use and store in a safe place out of reach of children.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat