Precision Metal Snips PCM-1/PCM-2

Brand :
SK 11

Caution

  • The tip is extremely sharp and finished with precision, so be very careful during handling to protect against injuries. Always use safety equipment such as safety glasses to protect your eyes during use. Keep in good condition after use and store in a safe place out of reach of children.

Product Description

Snips that can cut metal without slipping, thanks to the serrated blade.
[Features]
· For use in cutting thin metal plate, thin wire, cloth, paper, etc.
· For cutting metal, etc. with precision without slipping with a serrated blade on one side.
[Applications]
· Handy for precision work for substrates, models, handcrafts and hobbies.

Precision Metal Snips Specifications

  • Made of rust-resistant all stainless steel
  • Cutting capacity: up to 0.3 mm metal, up to 0.5 mm aluminum/brass
  • Blade tip shape: [PCM-1] serrated blade / straight type, [PCM-2] serrated blade / curved type
  • Overall length: 117 mm
  • Overall polished finish
Precision Metal Snips external appearance

Precision Metal Snips external appearance

Precision Metal Snips Straight PCM-1 package

Precision Metal Snips Straight PCM-1 package

Precision Metal Snips Straight PCM-1 external appearance 2

Precision Metal Snips Straight PCM-1 external appearance 2

Precision Metal Snips Straight PCM-1 Usage Example

Precision Metal Snips Straight PCM-1 Usage Example

Precision Metal Snips Curved PCM-2 external appearance

Precision Metal Snips Curved PCM-2 external appearance

Precision Metal Snips Curved PCM-2 external appearance 2

Precision Metal Snips Curved PCM-2 external appearance 2

Precautions, etc. for this product

  • *The tip is extremely sharp and finished with precision, so be very careful during handling to protect against injuries.
  • *Always use safety equipment such as safety glasses to protect your eyes during use.
  • *in good condition after use and store in a safe place out of reach of children.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Precision Metal Snips PCM-1/PCM-2 | SK 11 | MISUMI Thailand