Miter Saw Blade For Heat-Resistant Materials, Flat 4

Brand :
SK 11

Caution

    Product Description

    A circular saw blade with minimal chip scattering during cutting, making post-cutting cleaning simple.
    [Features]
    · The scattering of chips generated during cutting is kept to a minimum, helping you reduce the manufacture work time.
    · A dedicated miter saw blade for cutting extruded polystyrene foam insulation.
    · Available with an outer diameter of 125 mm, 147 mm, 165 mm or 190 mm.
    [Applications]
    · Ideal for cutting extruded polystyrene foam insulation.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat