Correction Bushing For Miter Saw Blades BE-5 25.4-15.8

Brand :
SK 11

Caution

    Product Description

    An optional bushing that can convert the hole diameters of circular saw blades and electric miter saw blades.
    [Features]
    · Can be used to convert bushing hole diameters from 25.4 mm to 15.8 mm.
    · Size: (W) 25 × (H) 25 × (D) 1 mm, Weight: 4 g. Comprised of 1 piece.
    [Applications]
    · Ideal for converting hole diameters of electric miter saw blades from 25.4 mm to 15.8 mm.
    · Can be used as a replacement part when your existing one becomes worn down.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Correction Bushing For Miter Saw Blades BE-5 25.4-15.8 | SK 11 | MISUMI Thailand