Correction Bushings For Diamond BF-3 25.4-22MM

Brand :
SK 11

Caution

    Product Description

    Dedicated bushings for converting the hole diameters of diamond cutters and disc grinders for circular saws blades.
    [Features]
    · Can be used to convert bushing hole diameters from 25.4 mm to 22.0 mm.
    · Size: (W) 25 × (H) 25 × (D) 1 mm, Weight: 2 g. Comprised of 1 piece.
    [Applications]
    · Ideal for converting 25.4‑mm hole diameters on disc grinders and diamond cutters to 22.0‑mm ones.
    · Can be replaced when worn down.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat