Correction Bushings For Diamond BF-1 20-15MM / BF-5 20-15MM

Caution
Product Description
Dedicated bushings for converting the hole diameters of diamond cutters and disc grinders for circular saws blades.
[Features]
· Developed as a component part for converting hole diameters from 20.0 mm to 15.0 mm.
· Available in PC or metal.
[Applications]
· Ideal for converting 20.0‑mm hole diameters on disc grinders and diamond cutters to 15.0‑mm ones.
· Can be replaced when worn down.