KURO KATABA (Woodworking Circular Saw Blade) 147 × 56P / 165 × 56P / 190 × 56P

Caution
- Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you also wear safety gear such as safety goggles and helmets.
Product Description
A long-life circular saw blade with excellent wear-resistance.
[Features]
· The 56 teeth on the blade ensure a cleanly finished cut surface. The thin blade has a thickness of just 1.5 mm, reducing cutting resistance and ensuring a light sawing action.
· The base metal features a fluororesin coating that helps keep the blades free from wood resin and adhesives found within laminated wood, etc., and provides smoothness.
· The laser slits and bond filling minimize vibrations from the cutting-edge during use and produce low levels of noise.
· Available with an outer diameter of 147 mm, 165 mm or 190 mm. Select the most appropriate size for the given application.
[Applications]
· Can be used for cutting laminated wood, flooring materials, general wooden materials, etc.