1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KURO Tough Circular Saw Blade For Spiral Ducts

TIPPING SAW

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,269.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Cannot be used with disc grinders.

Product Description

A dedicated circular saw blade for cutting spiral ducts. Its thin blade design provides a light cutting action, it is strong against seams, and it has a long tool life.
[Features]
· The blade is just 1.4‑mm thick, providing a cleanly finished cut surface.
· The special-blend cermet tips ensure both a cleanly finished cut surface and a long tool life.
· Can be used with 110‑mm dustproof cutters.
[Applications]
· Ideal for producing a cleanly finished cut surface.
· Can be used for cutting zinc-plated steel sheet, SuperDyma steel sheet and Galvalume steel sheet.

Part Number
4977292304061
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,269.55

TIPPING SAW 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 110 Blade thickness(mm) 1.4 Number of flutes(P) 36P