1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KURO Tough Circular Saw Blade For Iron Cutting 150 × 1.2 × 60P

TIPPING SAW

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,314.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Failure to handle properly can lead to serious accidents. Make sure you read through the manufacturer's instruction manual for information regarding product handling and applicable devices. Be sure that you wear the appropriate safety gear (safety goggles, etc.) properly. Do not use with disc grinders. Do not use on hardened steel. Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you power off the device when making adjustments. Always perform a test run before use. Check that there are no cracks or other defects in the blade before performing the test run. Also check there the blade does not wobble or otherwise perform abnormally.
  • Stop use immediately if there are any abnormalities. Do not use, under any circumstances, near flammable liquids or gas. Be sure to wear appropriate clothing for the work. Open cuffs, neckties and other similar forms of clothing are particularly dangerous as they may get trapped in the mechanisms. Make sure you wear safety gear such as safety goggles and helmets. A dust mask may also be necessary depending on the work environment. Make sure you leave yourself enough space around you when working to ensure safety. Make sure your work environment is sufficiently lit so that you can clearly see the objects you are cutting.
  • Never touch rotating blades with your hands. Make sure the blade is not pointed towards people in the surrounding environment. Never remove the safety cover from the main body. Note that the cutting-edge and materials will reach dangerously high temperatures during and immediately after cutting. Never touch the blade with your bare hands. Do not twist or apply shock to the circular saw blade during use. Make sure you firmly secure the work material in a vice, clamp or other suitable mechanism. Keep out of reach of children and direct sunlight, and do not store in locations in which there is moisture or sudden fluctuations in temperature.

Product Description

A dedicated circular saw blade with special-blend cermet tips for use with rechargeable-type saws.
[Features]
· The thin blade at just 1.2 mm delivers the perfect cut.
· The unique shape of the cutting-edge controls run out, reduces chipping and ensures a long tool life.
· The special-blend cermet tips provide excellent wear-resistance.
· The laser slits ensure minimal vibrations and low levels of noise during operation.
· The 1.2‑mm thin blade lowers cutting resistance and provides a light sawing action, helping ensure efficient battery use.
[Applications]
· Can be used as a circular saw blade for rechargeable-type circular saws and cutting machines.
· Ideal for cutting stainless steel and iron.

Part Number
150X1.2X60P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,314.18

TIPPING SAW 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 150 Blade thickness(mm) 1.2 Number of flutes(P) 60