1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KURO Tough Circular Saw Blade For Iron Cutting 110-1.2-24P/125-1.2-28P/135-1.2-30P

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 110-1.2-24P
  • 125-1.2-28P
  • 135-1.2-30P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,462.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated circular saw blade for rechargeable-type saws. The reduced cutting resistance ensures efficient battery use.
[Features]
· A thin blade specification with a blade thickness of just 1.2 mm.
· The unique shape of the cutting-edge controls run out, reduces chipping and ensures a long tool life.
· Uses special-blend cermet tips, boasts excellent wear-resistance and includes laser slits, ensuring low vibration and noise levels.
· Available in 24, 28 or 30 blade teeth. Select the most appropriate type for the given application.
[Applications]
· Ideal for cutting rebar and fully threaded pieces.

Part Number
110-1.2-24P
125-1.2-28P
135-1.2-30P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of flutes
(P)

฿ 1,462.58

HAND TOOL 1 Piece(s) 31 Day(s) 24P

฿ 1,535.07

HAND TOOL 1 Piece(s) 31 Day(s) 28P

฿ 1,765.25

HAND TOOL 1 Piece(s) 6 Day(s) 30P

Loading...

  1. 1

Basic Information

Chip Carbide Blade thickness(mm) 1.2