1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KURO Tough Circular Saw Blade For Kitchen Splashback Panels

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 100-1.0-46P
  • 125-1.0-56P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,434.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you also wear safety gear such as safety goggles and helmets.

Product Description

A dedicated circular saw blade for kitchen splashback panels. Uses ultra-hard carbide tips, ensuring both wear-resistance and a long tool life.
[Features]
· The thin blade design reduces cutting resistance, providing a light saw action and ultimately a cleanly finished cut surface.
· The slits on the periphery and bond filling ensure low vibration and noise levels.
· It also produces fewer defects when cutting.
· Available with either 46 or 56 blade teeth.
[Applications]
· Ideal for cutting kitchen splashback panels, lath board, gypsum board, artificial marble, etc.

Part Number
100-1.0-46P
125-1.0-56P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 1,434.13

HAND TOOL 1 Piece(s) 31 Day(s) 100

฿ 1,498.71

HAND TOOL 1 Piece(s) 31 Day(s) 125

Loading...

  1. 1

Basic Information

Blade thickness(mm) 1