Shining Dragon For Construction (Woodworking Circular Saw Blade)

Brand :
SK 11

Caution

  • Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you wear safety goggles, a helmet and dust mask when working. Never place your hand on or anywhere near the blade while it is being rotated. (Also make sure that blade is not pointed towards anybody in your immediate surroundings.)

Product Description

A premium-type tipped circular saw with a thin blade design at just 1.4 mm and a unique angle of the cutting-edge for an excellent cut surface finish.
[Features]
· Boasts a high run-out accuracy and reduced excess cutting resistance. The W-shaped laser slits and special resin filling help minimize vibrations while greatly reducing noise.
· Made using a base material treated with a hard-chrome plating and mirror-like finish to keep the blades free from wood resin.
· Available with 3 maximum cutting depths: 46 mm, 57 mm and 68 mm. Select the most appropriate cutting depth for the given application.
[Applications]
· Can be used for cutting general wooden materials, decorative plywood, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat