Variable Groove Cutting Circular Saw Blade 120 × 26P / 120 × 30P

Brand :
SK 11

Caution

    Product Description

    A circular saw blade that allows you to freely adjust the width of the cut groove with a simple turn of the dial.
    [Features]
    · The 30-blade tooth type can be used to cut grooves with widths of 3.0, 6.0, 7.5, 9.0, 10.5, 12.0, 13.0 or 15.0 mm.
    · The 26-blade tooth type can be used to cut grooves with widths of 3.0, 6.0, 7.5, 9.0, 13.0, 15.0, 18.0 or 21.0 mm.
    · The carbide tips on the cutting-edge are elliptical and polished, giving the base of the cut groove a flat finish.
    [Applications]
    · Can be used for cutting grooves into wooden materials.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat