1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hyper Circular Saw Blade 110 × 40P / 125 × 40P

TIPPING SAW

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292300001
  • 4977292300018
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 763.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use with disc grinders. Do not use, under any circumstances, near flammable liquids or gas. Wear the appropriate safety gear including safety goggles to ensure safe and correct use.

Product Description

A circular saw blade with a saw blade runout accuracy of 5/100 mm or less. The reduced cutting resistance provides a light sawing action.
[Features]
· Can be used as both a crosscut saw and a vertical rip saw.
· Uses carbide tips of the highest quality, which have been polished (edged) and set at the optimum angle.
· Gives a clean cut surface finish.
· Can be used with either a 110‑mm or 125‑mm woodworking circular miter saw (of various types).
[Applications]
· Can be used for general work including woodworking, new building materials, etc.

Part Number
4977292300018
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 763.14

TIPPING SAW 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Chip Carbide Outer Diameter(mm) 125 Blade thickness(mm) 1.5
Number of flutes(P) 40