1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KURO (Woodworking Circular Saw Blade), Fluorine-Coated Base Material (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 147-52P
  • 165-52P
  • 4977292309523
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 480.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you wear safety goggles, a helmet and dust mask when working. Never touch or go near rotating blades with your hands. Make sure the blade is not pointed towards people in the surrounding environment. Make sure you read through the manufacturer's instruction manual for information regarding product handling and applicable devices. Failure to handle properly can lead to serious accidents.

Product Description

A circular saw blade with tensioned base material for excellent straight cutting performance.
[Features]
· The fluorine-coated base material makes sawing smooth with minimal adhesion of adhesive and wood resin to the blades.
· Uses a tough flat base material for comfortable and accurate cutting.
[Applications]
· Tipped circular saw blade for use in woodworking.

Part Number
147-52P
165-52P
4977292309523
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)

฿ 480.42

HAND TOOL 1 Piece(s) 31 Day(s) 10147

฿ 480.42

HAND TOOL 1 Piece(s) 31 Day(s) 10165

฿ 480.42

HAND TOOL 1 Piece(s) 31 Day(s) 10190

Loading...

  1. 1

Basic Information

Blade thickness(mm) 1.6 Number of flutes(P) 52