1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

KURO (Woodworking Circular Saw Blade), Silicone Resin Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 110-24P
  • 110-40P
  • 125-24P
  • 125-40P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 391.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you wear safety goggles, a helmet and dust mask when working. Never touch or go near rotating blades with your hands. Make sure the blade is not pointed towards people in the surrounding environment.

Product Description

A circular saw blade with a silicone resin coating that helps keep the blade free from wood resin and adhesive, ensuring a light cutting action.
[Features]
· The silicone resin coating helps keep the blade free from wood resin and adhesive.
· Uses a tough flat base material for comfortable and accurate cutting.
[Applications]
· Cutting general wooden materials.

Part Number
110-24P
125-24P
125-40P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)

฿ 391.71

HAND TOOL 1 Piece(s) 31 Day(s) 11024

฿ 454.58

HAND TOOL 1 Piece(s) 31 Day(s) 12524

฿ 509.71

HAND TOOL 1 Piece(s) 31 Day(s) 12540

Loading...

  1. 1

Basic Information

Chip Carbide Blade thickness(mm) 1.2