1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

85‑mm Circular Saw Blade For Woodwork, SCS-8515CT

TIPPING SAW

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 319.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated circular saw blade (for woodwork) for use with rechargeable circular saws.
[Features]
· A super-sharp 20‑tooth type blade.
· Suitable for cutting thin sheet (up to 24 mm).
[Applications]
· A dedicated blade for cutting wooden materials.

Part Number
SCS-8515CT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 319.90

TIPPING SAW 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 85 Blade thickness(mm) 1.3 Number of flutes(P) 20P