1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Saber Saw Blade For Thick Ironwork

ELECTRC ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 449.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Failure to handle properly can lead to serious accidents. Carefully read through the manufacturer's instruction manual for the device you are using and ensure you operate it in a safe manner.

Product Description

Reciprocating saw blade for ironwork.
[Features]
· Can be used for gypsum board, fiber cement siding and pipes of 80 mm or less.
[Applications]
· For ironwork and non-ferrous metals (3.0 to 6.0 mm).

Part Number
4977292360609
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 449.55

ELECTRC ACCESSORIES 1 Piece(s) 31 Day(s) Includes 2 pcs.

Loading...

  1. 1

Basic Information

Number of Teeth 18 Blade tip material high-speed steel Overall Length(mm) 160
Quantity Includes 2 pcs.