ZAK Reciprocating Saw Blade For General Dismantling Work

Caution
- Do not use this product for applications for which it was not originally designed. Check that there are no cracks, breaks or deformations prior to use. Applying an excessive load or overly bending the blade may cause the blade to break or chip. Choose an appropriate blade type for the type of material to be cut. Be sure to wear the appropriate safety gear during use such as safety goggles and a dust mask. Carefully read the instruction manual for the corresponding unit you are using. Disconnect the power supply for the AC type and remove the battery for the DC battery-powered type whenever replacing the blade.
Product Description
A tungsten carbide reciprocating saw blade with 5 times the cutting speed and 10 times the durability of conventional bi-metal types.
[Features]
· The pitch increases the further it goes from the shank end.
· Can be used for everything from thin to thick materials. Allows you to freely change the cut from a fine finish to a coarse finish.
[Applications]
· Dismantling a range of materials.