1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Blade S-7 For Jigsaws (Part Number)

JIGSAW BLADES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 373.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Failure to handle properly can lead to serious accidents. Carefully read through the manufacturer's instruction manual for the device you are using and ensure you operate it in a safe manner. The cutting thickness may vary depending on the model being used. Some blades may not be compatible with this device, so make sure you check the mounting parts (blade shape) on the device.

Product Description

Replacement jigsaw blade.
[Features]
· For stainless steel. Ideal for cutting stainless steel, mild steel and metal sidings.
[Applications]
· Cutting stainless steel, mild steel and metal sidings.

Part Number
4977292360210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 373.57

JIGSAW BLADES 1 Piece(s) 31 Day(s) Includes 5 pcs.

Loading...

  1. 1

Basic Information

Application Stainless Steel Material high-speed steel Number of Teeth 24 per inch
Overall Length(mm) 80 Quantity Includes 5 pcs.