1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut-Off Wheel PRO For Stone 1 Pc. 105 × 2.3 × 15 mm

CUTTING WHEEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 204.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear the appropriate safety gear including safety goggles and masks to ensure safe and correct use. Do not use at excessive speeds or on the side. Make sure the grindstone contains no defects which could lead to harm during use including chipping, distortion, cracks or fissures and exposure to water or oil.

Product Description

A cut-off wheel that has been reinforced on both sides. Delivers both in terms of durability and safety.
[Features]
· A safety design with a thickness of 2.3 mm (reinforcing net on both sides) and a focus on durability.
[Applications]
· Cutting mortar, block and brick.

Part Number
4977292301695
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 204.72

CUTTING WHEEL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Abrasive material GC Outer Diameter(mm) 105 Blade thickness(mm) 15