Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm

Brand :
SK 11

Caution

  • Wear the appropriate safety gear including safety goggles and masks to ensure safe and correct use. Do not use at excessive speeds or on the side. Make sure the grindstone contains no defects which could lead to harm during use including chipping, distortion, cracks or fissures and exposure to water or oil.

Product Description

An ultra-thin type with outstanding cutting speed.
[Features]
· Ultra-thin at just 1.0 mm, delivering outstanding cutting speed.
[Applications]
· Cutting metal (iron) and stainless steel.

Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm Specification

  • Size (outer diameter × thickness × hole diameter): 105 × 1.0 × 15 mm
  • Grain hardness: A60P
  • Maximum operating circumferential speed: 80 m/s
  • Includes 1 pc., 10 pcs.
Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm 10 pcs. external appearance

Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm 10 pcs. external appearance

Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm 1 pc. external appearance

Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm 1 pc. external appearance

Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm 10 pcs. package

Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm 10 pcs. package

Product usage precautions

  • *Wear the appropriate safety gear including safety goggles and masks to ensure safe and correct use.
  • *Do not use at excessive speeds or on the side.
  • *Make sure the grindstone contains no defects which could lead to harm during use including chipping, distortion, cracks or fissures and exposure to water or oil.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Cut-Off Wheel Kuroto 105 × 1.0 × 15 mm | SK 11 | MISUMI Thailand