1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel, Kuroto MULTI

CUTTING WHEEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292307765
  • 4977292307772
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 684.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use at excessive speeds. Be sure to install the cut-off wheel cover. Be sure to wear a dust-mask and goggles.

Product Description

A cut-off wheel capable of cutting a variety of building materials with a single wheel.
[Features]
· Designed with a thin blade that produces minimal burrs after cutting.
[Applications]
· Cutting stainless steel, metal, aluminum and stone materials.

Part Number
4977292307772
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 684.14

CUTTING WHEEL 1 Piece(s) 31 Day(s) Includes 10 pcs.

Loading...

  1. 1

Basic Information

Abrasive material C Outer Diameter(mm) 105 Blade thickness(mm) 15
Internal Diameter(mm) 1 Quantity Includes 10 pcs.