1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Polishing Wheel Soft

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 201.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear protective gear such as safety goggles and masks to ensure safety during use. Do not use the side surface or at excessive speeds. Confirm that the grinding wheel does not contain any defects which could potentially lead to harm or injury during use such as chips, distortion, cracks, breaks, wetness or oiliness.

Product Description

Low vibration, low noise polishing wheel.
[Features]
· A low vibration, low noise type polishing wheel.
· Allows you to work with a soft grinding feel and an excellent fit.
[Applications]
· Polishing stainless steel and iron.

Part Number
4977292346900
4977292346917
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code
(mm)

฿ 201.10

CUTTING WHEEL 1 Piece(s) 31 Day(s) 464977292346900

฿ 201.10

CUTTING WHEEL 1 Piece(s) 31 Day(s) 804977292346917

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 3
work material general steel / Stainless Steel / Cast Iron Maximum operating peripheral speed 72 m/s Packaging width(mm) 100
Packaging height(mm) 100 Packaging depth(mm) 10 Packaging weight(g) 40
Material Binding agent: BF Compatible models For disc grinders only