1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset PRO For Stainless Steel & Ironworking (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292340960
  • 4977292345880
  • 4977292345897
  • 4977292346023
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 393.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear protective gear such as safety goggles and masks to ensure safety during use. Do not use the side surface or at excessive speeds. Confirm that the grinding wheel does not contain any defects which could potentially lead to harm or injury during use such as chips, distortion, cracks, breaks, wetness or oiliness.

Product Description

A high-quality flexible grinding wheel with outstanding grinding performance.
[Features]
· The blend of Cubitron abrasives ensures excellent grinding performance and outstanding durability.
· Size (outer diameter × thickness × bore diameter): 100 × 6 × 15 mm.
· Choice of 4 types of grinding wheel available with 2 grit sizes, CUBITRON 36P and CUBITRON 24P.
· Maximum operating circumferential speed: 72 m/s.
[Applications]
· Can be used for grinding stainless steel, general steel and cast iron.
· Ideal as a dedicated disc grinder.

Part Number
4977292345897
4977292346023
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Packaging width
(mm)
Packaging height
(mm)
JAN Code
(mm)
Packaging weight
(g)

฿ 393.47

CUTTING WHEEL 1 Piece(s) 31 Day(s) 1501501504977292345897240

฿ 426.64

CUTTING WHEEL 1 Piece(s) 31 Day(s) 1801801804977292346023374

Loading...

  1. 1

Basic Information

Inner Diameter Dimension(mm) 22 Thickness(mm) 6 work material general steel / Stainless Steel / Cast Iron
Particle Size(#) CUBITRON 24P Maximum operating peripheral speed 72 m/s Packaging depth(mm) 10
Applications For disc grinders only