1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Piping Fitting - Inner/Outer Elbow

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LK-1011 1200
  • LK-1022 1210
  • LK-1033 1220
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 259.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Elbow for air piping.
[Features]
· Ideal for air piping connectivity and maintenance.
[Applications]
· Air piping fitting (elbow).

Part Number
LK-1011 1200
LK-1022 1210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Connection thread

฿ 259.59

INNER / OUTER ELBOWS 1 Piece(s) 31 Day(s) 4977292423199Male thread R (PT) 1/2, female thread Rc (PT) 1/8

฿ 305.43

INNER / OUTER ELBOWS 1 Piece(s) 31 Day(s) 4977292423205Male thread R (PT) 1/4, female thread Rc (PT) 1/4

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air Material 1 Brass
Package width(mm) 45 Package height(mm) 130 Package length(mm) 30
Package weight(g) 10