1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow-Fiber Membrane Air Filter (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • STF-20N-A R1/4
  • STF-20N-BRC1/4
  • STF-20N-C 7ミリ
  • STF-20N-D 10ミリ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,592.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact type air filter with high filtration precision.
[Features]
· Excellent ability to capture contaminants and ensure a high flow rate with low pressure loss.
· Filters out contaminants and water droplets from the piping to ensure a clean air
environment in the medical equipment industry, food industry, and other general industries.
[Applications]
· Removes moisture and dust from the air piping.

Part Number
STF-20N-BRC1/4
STF-20N-D 10ミリ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
JAN Code Connection thread Connection diameter
(mm)
Package weight
(g)

฿ 1,592.13

PRESSURE GAUGE 1 Piece(s) 5 Day(s) 19.54977292443043Rc1/4-26

฿ 1,592.13

PRESSURE GAUGE 1 Piece(s) 9 Day(s) 16.54977292443067-Diameter 1024

Loading...

  1. 1

Basic Information

Type Other Related Accessory Maximum operating pressure 0.8 Mpa Operating environment temperature 5 to 50 degrees
Material 1 Case: PA, Hollow-fiber membrane: PP Package width(mm) 30 Package height(mm) 165
Package length(mm) 22