1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Way Coupling H

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HY-3007 0460
  • HY-3009 0470
  • HY-3010 0480
  • HY-3014 0490
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Three-way hose coupling for air piping.
[Features]
· Splits urethane hoses of the same diameter in a Y shape.
[Applications]
· Air piping fitting.

Part Number
HY-3007 0460
HY-3010 0480
HY-3014 0490
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Hose size Package width
(mm)

฿ 287.94

JYOINT 1 Piece(s) 31 Day(s) 49772924224517 mm (all 3 ports)65

฿ 354.27

JYOINT 1 Piece(s) 31 Day(s) 497729242247510.5 mm (all 3 ports)65

฿ 468.25

JYOINT 1 Piece(s) 31 Day(s) 497729242248214 mm (all 3 ports)85

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air Package height(mm) 130
Package length(mm) 30 Package weight(g) 10