1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Type Hose J

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AT-88 6.5X10
  • AT-89 6.5X10
  • AT-90 8.5X12.5
  • AT-91 8.5X12.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 497.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rotating urethane hose joint for air piping.
[Features]
· The joint rotates to prevent kinks in the urethane air hose.
[Applications]
· Air piping fitting (rotating hose joint).

Part Number
AT-88 6.5X10
AT-89 6.5X10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Connection thread

฿ 497.19

JYOINT 1 Piece(s) 9 Day(s) 4977292443463Male thread PF1/4

฿ 497.19

JYOINT 1 Piece(s) 9 Day(s) 4977292443449Female thread PT1/4

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Maximum operating pressure 1.5 MPa Working pressure 1.0 MPa
Connection urethane hose size Inner diameter 6.5 mm, outer diameter 10.0 mm Compatible fluid Air Material 1 Brass (nickel plated)
Package width(mm) 52 Package height(mm) 130 Package length(mm) 25
Package weight(g) 80