1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Plug PF1/4 Female Thread, PT1/4 Male Thread

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AP-41R
  • AP-42R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 465.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rotating plug convenient for connecting air tools.
[Features]
· Rotating type prevents twisting of the hose.
· Suitable for connecting hoses to equipment.
[Applications]
· Air piping fitting (rotating plug).

Part Number
AP-41R
AP-42R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Connection thread Package width
(mm)
Package length
(mm)

฿ 509.86

COUPLER 1 Piece(s) 31 Day(s) 4977292443494PF1/4 female thread5226

฿ 465.23

COUPLER 1 Piece(s) 31 Day(s) 4977292443500PT1/4 male thread5125

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Working pressure 1.0 MPa Compatible fluid Air
Material 1 Brass (nickel plated) Package height(mm) 130 Package weight(g) 60