1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Touch Socket (With Lock)

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 414.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One-touch type air fitting, just insert the plug to connect it.
[Features]
· The locking cap at the tip prevents the plug from accidentally dislodging on contact.
· One-touch type lets you connect the air plug by just inserting it.
[Applications]
· Connecting air tools to air piping.

Part Number
AS-39N 3M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 414.58

COUPLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292438926 Maximum operating pressure 1.5 MPa Operating temperature range -10 to +60°C
Connection thread PT 3/8-inch female thread Compatible fluid Air Material 1 Special steel, seal: nitrile rubber
Package width(mm) 57 Package height(mm) 130 Package length(mm) 30
Package weight(g) 87