1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regulator / Pressure-Reducing Valve AT-47 1/4

PRESSURE GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,617.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows you to use your air tools with the proper air pressure.
[Features]
· A piston-type pressure-reducing valve with special stable pressure flow characteristics.
· Eliminates the humming caused by fluctuations in secondary-side pressure.
· Compact, lightweight design reduces the space required for installation.
[Applications]
· Pressure-reducing valve.

Part Number
AT-47 1/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,617.66

PRESSURE GAUGE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Accessory JAN Code 4977292445054 Primary side pressure 9.9 kgf/cm²G or less
Pipe connection PT1/4 Nominal bore diameter 8 A Set pressure range 0.5 to 8.5 kgf/cm²G
Pressure resistance 15 kgf/cm2G Compatible fluid Air Set contents / accessories Pressure gauge, bracket
Package width(mm) 50 Package height(mm) 145 Package length(mm) 50
Package weight(g) 360

Please check the type/dimensions/specifications of the part AT-47 1/4 in the Regulator / Pressure-Reducing Valve AT-47 1/4 series.