1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Fitting H11 AT-75S

COUPLER

Hose Fitting H11 AT-75S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 246.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hose fitting for air piping.
[Features]
· A double opening hose fitting suitable for connecting rubber and urethane hoses to one another.
・Rust resistant stainless steel fitting.
[Applications]
· Air piping fitting (dual opening hose fitting).

Part Number
AT-75S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 246.93

COUPLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292441513 Hose size 7 mm (both ends) Maximum operating pressure 1.5 MPa
Connection urethane hose size Inner diameter 6.5 mm, outer diameter 10 mm Compatible fluid Air Material 1 Stainless steel SUS304
Package width(mm) 47 Package height(mm) 132 Package length(mm) 20
Package weight(g) 20