1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Fitting H (Double End / Brass)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A double end hose fitting suitable for connecting rubber and urethane hoses
[Applications]
·Air piping fitting (Double end hose fitting)

Part Number
AT-9
AT-10
AT-75
HH-2007 0270
HH-2009 0280
HH-2010 0290
HH-2040 0300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Hose size Working pressure Connection urethane hose size Material 1 Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 158.28

COUPLER 1 Piece(s) 31 Day(s) 49772924427569 mm (both ends)1.0 MPa-Brass (chrome plated)461311820

฿ 193.26

COUPLER 1 Piece(s) 31 Day(s) 497729244276311 mm (both ends)1.0 MPa-Brass (chrome plated)471311820

฿ 158.28

COUPLER 1 Piece(s) 31 Day(s) 49772924437087 mm (both ends)1.0 MPaInner diameter 6.5 mm, outer diameter 10 mmBrass (chrome plated)451301820

฿ 189.64

JYOINT 1 Piece(s) 31 Day(s) 49772924222607 mm (both ends)--Brass451303010

฿ 189.64

JYOINT 1 Piece(s) 31 Day(s) 49772924222779 mm (both ends)--Brass451303010

฿ 211.95

JYOINT 1 Piece(s) 31 Day(s) 497729242228410.5 mm (both ends)--Brass451303010

฿ 240.30

JYOINT 1 Piece(s) 31 Day(s) 497729242229112.7 mm (both ends)--Brass651303010

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air