(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hose bands that can be tightened securely with little force.
[Features]
· Ideal for securing hoses, etc.
· Can be tightened securely with little force.
[Applications]
· Tightening hoses.
Type | Other Related Accessory | Recommended tightening torque | 3.6 N·m | Tightening size | Screw (cross-recessed) 2 / hex nut 6 mm |
---|---|---|---|---|---|
Material 1 | Band: stainless steel SUS301; Housing: stainless steel SUS301; Screw: SWRCH18K (plated) | Applicable outer diameter(s) | 15 to 23 mm | Package height(mm) | 80 |
Package length(mm) | 20 |
How can we improve?
How can we improve?