(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This is a hose clamp ideal for tightening hose connections.
[Applications]
Tightening hose connections
Part Number |
---|
SGT-W2/9 12-20 |
SGT-W2/9 16-25 |
SGT-W2/9 20-32 |
SGT-W2/9 25-40 |
SGT-W2/9 32-50 |
SGT-W2/9 40-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Size used (mm) | Package width (mm) | Package height (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 142.60 | VALVE | 1 Piece(s) | 7 Day(s) | 4977292428491 | 12 × 20 | 35 | 30 | ||
฿ 142.60 | VALVE | 1 Piece(s) | 7 Day(s) | 4977292428507 | 16 × 25 | 40 | 35 | ||
฿ 148.63 | VALVE | 1 Piece(s) | 7 Day(s) | 4977292428514 | 20 × 32 | 45 | 40 | ||
฿ 148.63 | VALVE | 1 Piece(s) | 5 Day(s) | 4977292428521 | 25 × 40 | 50 | 50 | ||
฿ 148.63 | VALVE | 1 Piece(s) | 5 Day(s) | 4977292428538 | 32 × 50 | 55 | 60 | ||
฿ 155.27 | VALVE | 1 Piece(s) | 9 Day(s) | 4977292428545 | 40 × 60 | 65 | 75 |
Loading...
Type | Other Related Accessory | Package length(mm) | 13 | Package weight(g) | 20 |
---|
How can we improve?
How can we improve?