1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Nipple (Single-Opening Nipple)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hose nipple for air piping.
[Features]
· A hose nipple for connecting rubber and urethane hoses to equipment.
[Applications]
· Air piping fitting (single-opening nipple).

Part Number
AT-66
AT-67
HN-1414 0160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Hose size Working pressure Connection thread Material 1 Package width
(mm)
Package length
(mm)
Package weight
(g)

฿ 158.28

HOSE NIPPLE 1 Piece(s) 31 Day(s) 49772924436789 mm1.0 MPaMale thread R(PT)1/4Brass (chrome plated)451640

฿ 208.94

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729244368511 mm1.0 MPaMale thread PT3/8Brass (chrome plated)451840

฿ 222.81

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242215414.5 mm-Male thread R(PT) 1/2Brass653010

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air Package height(mm) 130