1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Nipple HF-1207 0010 / HG-1107 0180

HOSE NIPPLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HF-1207 0010
  • HG-1107 0180
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 284.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hose nipple for air piping.
[Features]
· A hose nipple for connecting urethane hoses to equipment.
[Applications]
· Air piping fitting (hose nipple).

Part Number
HF-1207 0010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 284.32

HOSE NIPPLE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292422000 Hose size 7 mm Maximum operating pressure 1.5 MPa
Connection thread Female thread Rc (PT) 1/4 Compatible fluid Air Material 1 Brass
Package width(mm) 45 Package height(mm) 130 Package length(mm) 30
Package weight(g) 10