1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Nipple For Air Piping

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 143.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hose nipple for air piping.
[Features]
· Hose nipple suitable for connecting rubber and urethane hoses to equipment.
[Applications]
· Air piping fitting (hose nipple).

Part Number
AT-7
AT-8
HF-1310 0040
HF-1340 0050
HG-1106 0170
HG-1209 0200
HG-1310 0230
HG-1340 0240
HG-1440 0250
HN-1106 0070
HN-1240 0120
HN-1340 0140
HN-1440 0150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Hose size Working pressure Connection thread Material 1 Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 158.28

HOSE NIPPLE 1 Piece(s) 31 Day(s) 49772924427329 mm1.0 MPaMale thread G(PF)1/4Brass (chrome plated)461311820

฿ 208.94

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729244274911 mm1.0 MPaMale thread PF3/8Brass (chrome plated)461311940

฿ 325.33

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242203110.5 mm-Female thread Rc (PT) 3/8Brass451303010

฿ 333.17

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242204812.7 mm-Female thread Rc (PT) 3/8Brass451303010

฿ 163.11

HOSE NIPPLE 1 Piece(s) 31 Day(s) 49772924221616 mm-Male thread G(PF)1/8Brass451303010

฿ 171.55

HOSE NIPPLE 1 Piece(s) 31 Day(s) 49772924221929 mm-Male thread G(PF)1/4Brass451303010

฿ 196.27

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242222210.5 mm-Male thread G(PF)3/8Brass451303010

฿ 206.53

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242223912.7 mm-Male thread G(PF)3/8Brass451303010

฿ 247.53

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242224612.7 mm-Male thread G(PF)1/2Brass451303010

฿ 143.21

HOSE NIPPLE 1 Piece(s) 31 Day(s) 49772924220626 mm-Male thread R(PT)1/8Brass451303010

฿ 181.20

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242211612.7 mm-Male thread R(PT)1/4Brass451303010

฿ 193.86

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242213012.7 mm-Male thread R(PT)3/8Brass451303010

฿ 230.04

HOSE NIPPLE 1 Piece(s) 31 Day(s) 497729242214712.7 mm-Male thread R(PT) 1/2Brass651303010

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air