1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Joint H11 × 3FF AT-2S

HOSE JOIN H1X3FF

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 404.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hose joint for air piping.
[Features]
· Suitable for connecting rubber and urethane hoses to equipment.
· With a nut at one end.
· Suitable for connecting hoses to equipment.
· Made of rust-resistant stainless steel.
[Applications]
· Air piping fitting (hose joint).

Part Number
AT-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 404.93

HOSE JOIN H1X3FF 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292441445 Hose size 11 mm Maximum operating pressure 1.5 MPa
Working pressure 1.0 MPa Connection thread Female thread PF3/8 Compatible fluid Air
Material 1 Stainless steel SUS304 Package width(mm) 47 Package height(mm) 131
Package length(mm) 20 Package weight(g) 40