1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HS Series Hose Joint

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • HS-2209 0360
  • HS-2310 0370
  • HS-2414 0390
  • HS-2440 0380
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hose joint for air piping.
[Features]
· Hose joints for connecting rubber and urethane hoses in the same direction.
[Applications]
· Air piping fitting (hose joint).

Part Number
HS-2209 0360
HS-2310 0370
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Hose size Connection thread

฿ 287.94

HOSE JOINT HS SERIES 1 Piece(s) 31 Day(s) 49772924223529 mmG(PF)1/4

฿ 319.90

HOSE JOINT HS SERIES 1 Piece(s) 31 Day(s) 497729242236910.5 mmG(PF)3/8

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air Material 1 Brass
Package width(mm) 45 Package height(mm) 130 Package length(mm) 30
Package weight(g) 10