1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GHJ Series Hose Joint

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 261.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for hose connections.
[Features]
· For connecting hoses.
[Applications]
· Hose connection.

Part Number
GHJ-0209
GHJ-0413
GHJ-0416
GHJ-0621
GHJ-0827
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBarb outer diameter
(mm)
Thread size JAN Code Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 261.40

HOSE JOINT GHJ SERIES 1 Piece(s) 31 Day(s) 9R 1/44977292428071601002540

฿ 378.39

HOSE JOINT GHJ SERIES 1 Piece(s) 31 Day(s) 13R1/249772924280958012030120

฿ 429.65

HOSE JOINT GHJ SERIES 1 Piece(s) 31 Day(s) 16R1/249772924281018012030120

฿ 588.25

HOSE JOINT GHJ SERIES 1 Piece(s) 31 Day(s) 21R3/4497729242811819515030200

฿ 865.95

SKJ JYOINT 1 Piece(s) 31 Day(s) 27R1497729242812513017040380

Loading...

  1. 1

Basic Information

Material 1 Brass (C3604)