1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Male Threaded Free Plug

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 535.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use with any fluids other than air. Do not exceed the operating pressure range. Do not exceed the maximum operating pressure. Do not use in places where there is a risk of contamination from metal powder, dust, etc. When attaching and detaching hoses under pressure, firmly grip the plug side in one hand and the socket side in the other. Fluid should always flow from the socket side to the plug side. Use a screw sealant on the pipe tapered male thread (R).

Product Description

A pneumatic tool that can eliminate kinking and bending of the hose.
[Features]
· Greater ease of use with 60-degree movement in all directions and a bending angle of 30 degrees.
· Reduces wrist fatigue as well as load on arms and shoulders by reducing trailing of the hose during work.
[Applications]
· Used to connect hoses to air tools.

Part Number
FP6-2M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 535.19

COUPLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292425209 Maximum operating pressure 1.5 MPa Operating temperature range -20 to +60°C
Compatible fluid Air Use For Rc1/4 female thread Material 1 Steel (chrome plating), POM
Package width(mm) 24 Package height(mm) 60 Package length(mm) 24
Package weight(g) 65