1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Piping Fitting - Bushing

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 166.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for changing and maintaining air piping.
[Features]
· Perfect for when you want to reduce the thread size.
[Applications]
· Air piping fitting (reducing bushing).

Part Number
NB-1021 0750
NB-1042 0770
NB-1043 0780
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Connection thread Package width
(mm)

฿ 166.72

BUSHING 1 Piece(s) 31 Day(s) 4977292422741Male thread R(PT)1/4, female thread Rc(PT)1/845

฿ 227.03

BUSHING 1 Piece(s) 31 Day(s) 4977292422765Male thread R (PT) 1/2, female thread Rc (PT) 1/465

฿ 227.03

BUSHING 1 Piece(s) 31 Day(s) 4977292422772Male thread R(PT)1/2, female thread Rc(PT)3/865

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air Material 1 Brass
Package height(mm) 130 Package length(mm) 30 Package weight(g) 10