1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Coupler For Low-Pressure General-Purpose Air Piping

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 130.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose low-pressure fitting with outstanding durability and resistance to abrasion.
A thermal treatment has been applied to critical steel components to improve strength.
[Features]
· For low-pressure general-purpose air piping.
[Applications]
· Connecting pneumatic tools and equipment from the compressed air piping in the factory, etc.

Part Number
20PFF
20PM
30PF
30PM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
JAN Code Main body thread size Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 183.61

COUPLER 1 Piece(s) 31 Day(s) -4977292459389G1/4 (parallel female thread)32171723

฿ 167.00

COUPLER 1 Piece(s) 11 Day(s) 254977292459310R1/4 (tapered male thread)41141425

฿ 197.00

HIGH COUPLER 1 Piece(s) 16 Day(s) 354977292459365Rc3/8 (tapered female thread)37212135

฿ 130.00

COUPLER 5 Piece(s) 31 Day(s) 404977292459327R3/8 (tapered male thread)42191940

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Operating temperature range -20 to +80°C Material 1 Main body: steel (chrome plating), Seal: nitrile rubber (NBR)