1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Two-Touch Type High Coupler

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 313.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose low-pressure fitting with outstanding durability and resistance to abrasion.
A thermal treatment has been applied to critical steel components to improve strength.
[Features]
· For low-pressure general-purpose air piping.
· Two-touch type that connects by pulling the sleeve.
[Applications]
· Connecting pneumatic tools and equipment from the compressed air piping in the factory, etc.

Part Number
20SM
30SH
30SM
40SM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
Barb outer diameter
(mm)
JAN Code Opposite-side hose size Main body thread size Material 1 Package width
(mm)
Package weight
(g)

฿ 313.26

COUPLER 1 Piece(s) 31 Day(s) 97-4977292459150-R1/4 (tapered male thread)Main body: steel (chrome plating), Seal: nitrile rubber (NBR)5697

฿ 313.26

COUPLER 1 Piece(s) 31 Day(s) 10211.349772924591293/8-Main body: steel, Seal: nitrile rubber (NBR), chrome plating77102

฿ 313.26

COUPLER 1 Piece(s) 31 Day(s) 104-4977292459167-R3/8 (tapered male thread)Main body: steel (chrome plating), Seal: nitrile rubber (NBR)57104

฿ 401.91

COUPLER 1 Piece(s) 31 Day(s) 127-4977292459174-R1/2 (tapered male thread)Main body: steel (chrome plating), Seal: nitrile rubber (NBR)60127

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Operating temperature range -20 to +80°C Package height(mm) 27
Package length(mm) 27