1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AP Series High Coupler

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AP-45
  • AP-46
  • AP-47
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables one-touch piping connection of pneumatic equipment.
[Features]
· For general purpose air piping from factory air piping to pneumatic tool hose connections.
[Applications]
· One-touch fitting for air piping (general-purpose plug).

Part Number
AP-45
AP-46
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Opposite-side hose size Opposite-side mounting size Use

฿ 227.63

COUPLER 1 Piece(s) 31 Day(s) 49772924408061/2-inch-For hose mounting

฿ 227.63

COUPLER 1 Piece(s) 31 Day(s) 4977292440813-PT1/2For female thread mounting

Loading...

  1. 1

Basic Information

Working pressure 1.5 MPa Compatible fluid Air Material 1 Main body: steel (chrome plated)
Package width(mm) 50 Package height(mm) 130 Package length(mm) 15
Package weight(g) 32