1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Coupler AP5, AP6, AP7

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AP-5
  • AP-6
  • AP-7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 199.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used to connect and separate all kinds of air tubing with one touch.
[Features]
· This coupler provides excellent versatility and supports applications from factory air piping to pneumatic tool hose connections.
· Automatically eliminates twisting of the hose when connecting.
· Vibration-resistant with a high flow rate.
[Applications]
· One-touch fitting for air piping (general-purpose plug).

Part Number
AP-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 199.00

COUPLER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292442350 Working pressure 1.5 MPa Opposite-side mounting size R(PT)3/8
Compatible fluid Air Use For male thread mounting Material 1 Main body: steel (chrome plated)
Package width(mm) 46 Package height(mm) 132 Package length(mm) 18
Package weight(g) 40